EuropacPRO Wall-Mounting Bracket


EuropacPRO Wall-Mounting Bracket
The wall mount bracket enables the fixing of a subrack to a wall of a mounting plate of a cabinet.
Details
Resources
Features
- Enables the subrack assembly on wall or on mounting plate
- Assembled instead of 19" bracket or rear angle on the subrack
- Assembly holes with key hole function
Specifications
Material | Aluminum |
Product Type | Bracket |
Product Family | EuropacPRO |
Finish | Passivated |
Works With | Subracks |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.