TraceTemp Electronic Thermostat


TraceTemp Electronic Thermostat
nVent RAYCHEM HARD-T2-TRACETEMP is an electronic thermostat for pipe freeze protection and temperature maintenance applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install, surface mounting
- Energy saving, line-sensing electronic control thermostat
- Easy to use, with a 2-pole main switch
- Adjustable, in two ranges: –10 °C to +55 °C or +50 °C to +110 °C, changed with a mini-switch inside the thermostat
- Reliable during long life: 6 year extended product warranty available, maintenance free
- Supplied sensor with 3 m silicone cable that can be extended up to 100 m; diode indicates when mains voltage is on
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.