SBS Control Panel for Hot Water Temperature Maintenance


SBS Control Panel for Hot Water Temperature Maintenance
nVent RAYCHEM SBS-XX-HX-ECO-10 control panel provides an integrated solution for nVent RAYCHEM self-regulating heating cables in single pipe hot water temperature maintenance applications. It includes the energy efficient HWAT-ECO control system and offers multi-circuit, multi-sensor and multi-control with integrated electrical protection. A 400 VAC (3 phase) supply is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast connection of multiple circuits, directly into a single panel
- High capacity, with 1-9 maximum circuit lengths connected into the panel
- Fully integrated system: all connections, circuit protection and safety devices integrated into the panel
- Energy saving: with HWAT-ECO control system integrated (providing standard, economy, and 'tap time' set-back timer functions
- System monitoring, with alarm functions, including monitoring of boiler output temperature and low temperature alarm
- Reliable, a complete system from one manufacturer, specifically designed for single pipe hot water temperature maintenance applications
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
IP Rating | IP65 |
Mounting | Wall Mounted |
Data Sheet
Engineering Specification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.