26090-TT Electronic Thermostat


26090-TT Electronic Thermostat
nVent RAYCHEM HARD-TSAT-26090-TT is an electronic line sensing or ambient thermostat for self-regulating heating cables in pipe freeze protection or temperature maintenance applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Energy saving, line-sensing or ambient electronic control thermostat.
- Adjustable: –15 °C to +95 °C
- Direct switching of heating cables, maximum current 10 A, 250 VAC
- Simple and fast to install: DIN rail or wall mounting
- Easy to use: LEDs indicate when cables are energized or when temperature sensor is defective
- Reliable during long life
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.