A2 Standard Coupler, Plain, 16 mm, #5, 15M
Hover to magnify image or click to enlarge
Details
Application images
Resources
CAD
Video
Features
- Designed to splice the same diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
Specifications
PRODUCT ATTRIBUTES
Certification
Certifications
IAPMO®-UES ER-0129
English
ICC-ES AC133
DCL DCL CL 24020885
Arabic,English
ISO 15835-1
LA City Approval ER-0129
English
IAPMO-UES ICC-ES AC133
DCL DCL CL 17020509
English
ISO 15835-1
DCL DCL CL 24020920
English
ISO 15835-1
LA City Approval ER-0129
English
ICC-ES AC133

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.