Side Panels Aluminium, SPMA


Side Panels Aluminium, SPMA
Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with screws.
Details
Resources
Video
Features
- Description: Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with screws.
- Material: Aluminium AlMg3.
- Finish: RAL 7035 structured powder coating 100% polyester.
- Protection: IP 66, TYPE 4X, 12, 13.
- Pack quantity: 2 double wall side panels with mounting accessories.
Specifications
Thickness | 0.08in |
Thickness | 2mm |
Material | Aluminum |
Color | Light Gray |
Finish | Mill |
Color Code | RAL 7035 |

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.