ProLine Gland Plate
Hover to magnify image or click to enlarge
ProLine Gland Plate
Adjustable Gland Plates are used to seal the bottom of the ProLine frame. Solid, vented and shielded Gland Plates are available. Solid and filtered gland plates include covers that are gasketed to maintain Type 12 enclosure requirements. All installation hardware is included. Solid Gland Plate and EMC Gland Plate are accessories to 100-mm Solid Base, 100-mm/200-mm Plinth Base, Mobile Base and Transportation Base. These gland plates can be used without a base if casters, levelers or frame feet are installed. EMC Gland Plate maintains a Type 1 rating.
Details
Resources
Features
- Solid Gland Plate and EMC Gland Plate are accessories to 100- mm Solid Base, 100-mm/200-mm Plinth Base, Mobile Base and Transportation Base. These gland plates can be used without a base if casters, levelers or frame feet are installed.
- Solid Gland Plate: the Solid Gland Plate can be used with all ProLine subpanels or rack angles. The gland plate consists of a base mounting surface and two adjustable foam-gasketed plates that permit cable entry. The plate can be rotated 180 degrees for front or rear cable entry.
- EMC Gland Plate: This gland plate can be used with subpanels or rack angles. Gland plate consists of a base mounting surface and two adjustable gland plates (both have a conductive coating) with conductive fabric-over-foam gasket for cable entry.
- Filtered (Vented) Gland Plate: Filtered Gland Plate is used only in conjunction with Vented Plinth Base Covers. The plate can be used with all ProLine subpanels or rack angles. It consists of a mounting base, three adjustable plates for cable entry, a filter and filter retaining rails. Manufactured from 16 gauge steel and finished with RAL 7035 textured light-gray polyester powder paint. Replacement filters available. EMC Gland Plate maintains a Type 1 rating.
- All hardware included
Specifications
| Thickness | 1.9mm |
| Thickness | 14ga |
| Color | Light Gray |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.