Skip to main content
Please Select Your Country/Language Preferences

PH37579.jpg image Hover to magnify image or click to enlarge

Cable to Metal Surface, Cathodic

nVent ERICO Cadweld Cathodic Connections are the preferred method of exothermically welding cathodic protection anode leads to pipes (steel or cast iron), tanks, and other structures. Cathodic protection systems are designed to prevent galvanic corrosion along a pipeline or in various structures. nVent ERICO Cadweld Cathodic Connections use a special welding material alloy to minimize heat effect on the steel, which is especially important on thin wall and high stress pipes.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
W-CA-XX-X-XX-LH-XX-L-M
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
CA Cathodic Designation
XX Mold Family
X Price Key
XX Conductor Size
LH Weld End LH = Weld on left end of conductor
RH = Weld on right end of conductor
(For VN Mold Family only)
XX Pipe Size
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
* Empty if none
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us