Internal Segregation Plate 800mm, Reinforced Polycarbonate


Internal Segregation Plate 800mm, Reinforced Polycarbonate
Catalog#: MSIS800
This polycarbonate horizontal separation plate, MSIS, is available off the shelf and pre-sized. The plate should be used when subsections need to be segregated. It is placed between a mounting plate and a front panel that is placed inside the enclosure. No screws are needed, which makes mounting easy. The fix section can then comply to up to form 4 segregation according to IEC 61439.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Pre-sized horizontal separation plates between the mounting level and the front covers. Slides easily into place and let us to get Form 4 compartments for MCB's and MCCB's. No screws need.
- Material: 3 mm reinforced ploycarbonate.
- Delivery: 1 piece.
- Polycarbonate horizontal separation plates, pre-sized to cover the space between the rear of subsections and front panels, in order to create compartments
- The standard accessory is available off the shelf, and is pre-cut ready to be mounted into 600 or 800 mm wide enclosures
- The plates can easily be mounted and do not require screws
- Customer's required labour time is reduced as the plate is pre-cut and does not require screws for fixation, which in turn reduces their labour cost
- The fix section can comply up to form 4 segregation according to IEC 61439, which is a necessary requirement for particular projects
- The mounting plate (MSMPN) is to be fixed directly in to the fix system vertical profiles (MSFP)
- Partial panels (MSMBP or MSMPCP) are required in order to complete the fixed compartment
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.