DIN Rail for Thermostat
Hover to magnify image or click to enlarge
DIN Rail for Thermostat
DIN rail for thermostat or hygrostat clamping.
The rail short length is convenient for fixing devices with limited footprint.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- DIN rail (EN 50022) 35 mm with fixing materials kit
- Lenght 75 mm
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.