NEW nVent HOFFMAN Sun Shade
Introducing the nVent HOFFMAN Sun Shade, designed to shield HMIs from challenging environmental conditions to ensure optimal performance of HMI screens. The Sun Shade blocks direct sunlight, reducing glare to help maintain screen visibility and increasing the life of the HMI screen. 
Features:
- Versatile Sizing: Available in three sizes to fit the most common HMI screens
- Unmatched Durability: Effective protection from every environment with ratings up to 4x
- Secure Locking System:  Offering a reliable closure providing enhanced security to protect your HMI screen from unauthorized use
 
| Catalog Number | Description | 
| SSW08X10 | Sun Shade, Small, 8" x 10.5" x 1", White, Aluminum | 
| SSW12X16 | Sun Shade, Medium, 12.5” x 16.5” x 1”, White, Aluminum | 
| SSW17X22 | Sun Shade, Large, 17" x 22.5" x 1", White, Aluminum | 
For additional information, please reference the product page: Sun Shade