ProLine G2 Support Bracket Kit


ProLine G2 Support Bracket Kit
Support Brackets cross the depth of a modular enclosure and can be used for additional support for heavy devices mounted on the sides or tops.
Details
Resources
Features
- Brackets provide additional support for large air conditioners or other heavy devices that can be mounted on ProLine G2 sides or tops
- Can be positioned at various heights to accommodate any size air conditioner or device
- Support brackets fit on the sides, top or base (along the depth) to provide two horizontal rigid supports
- Furnished in pairs
- Installation hardware included
Specifications
Thickness | 1.5mm |
Thickness | 14ga |
Finish | Plated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.