Skip to main content

Please Select Your Country/Language Preferences

PreferredAdapterKit Product Photo Hover to magnify image or click to enlarge

Disconnect Operator Adapters for Preferred Cutouts, for A-B 1494V, Steel

Catalog#: APCABVA

An operator adapter is required to install a disconnect in Bulletin A21S4, A28S4 and WS2D HOFFMAN enclosures that have a preferred cutout. Operator adapters include components needed to interlock the master door with the disconnect operating mechanism. Panel drilling and installation instructions are furnished with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the proper operator adapter and enclosure for the disconnect that you have selected.

Read more Read less Print This Page
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.