Compact Axial Fan 6-inch Lead Wires, 230VAC 240CFM, Black, Steel
Hover to magnify image or click to enlarge
Compact Axial Fan 6-inch Lead Wires, 230VAC 240CFM, Black, Steel
Catalog#: A6AXFN2
Compact Cooling Fans are ideal for applications where enclosure space is limited and quiet, reliable cooling is required. Engineered for 50,000 hours of continuous operation without lubrication or service.
Industry Standards
UL Component Recognized
Details
Resources
CAD
Accessories
Related Accessories
Distributors In Your Area
Features
- Maximum operating temperature is 158 F (70 C)
- 4-inch fan is thermally protected and uses permanently lubricated ball bearings
- 6- and 10-inch fans have ball-bearing construction and split-capacitor motors
- Split-capacitor motors are thermally protected to avoid premature failure
- Dynamically balanced impellers molded from polycarbonate material
- One finger guard is furnished (additional finger guards are available)
- All mounting hardware is provided
- 240 and 560 CFM fans have ball bearing construction and split capacitor motors
- Fans have leadwires with ends stripped 1/2-inch (12-mm) or 6-foot (1.8-m) cord with polarized plug for power connections
- Fan bracket and additional finger guards must be purchased separately
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.