Elbow 90-Degree Outside Top Opening Lay-in Hinged-Cover
Hover to magnify image or click to enlarge
Elbow 90-Degree Outside Top Opening Lay-in Hinged-Cover
Lay-in Hinged-Cover 90-Degree Elbow with Outside Top Opening are used for right-angle wireway installations. This elbow fitting allows a vertical drop to equipment below at a 90-degree corner while maintaining the top opening lay-in feature.
Details
Resources
Features
- Lay-in Hinged-Cover 90-Degree Elbow with Outside Top Opening are used for right-angle wireway installations
- This elbow fitting allows a vertical drop to equipment below at a 90-degree corner while maintaining the top opening lay-in feature
Specifications
| Color Code | ANSI 61 |
| Finish | Galvanized; Powder Coated |
| Color | Gray |
| Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.