Skip to main content
Please Select Your Country/Language Preferences

CTHngedScrewCoverClsd Product Photo Hover to magnify image or click to enlarge

CT Cabinet Hinged-Cover with Steel Panel Type 3R

CT Cabinet, Hinged-Cover with Steel Panel, Type 3R, provides outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 3R; File No. E27525, E27567

cUL Listed per CSA C22.2 No 94; File No. E27525, E27567

NEMA Type 3R

IEC 60529, IP32

Models with termination lugs also have UL414, File No. E240312

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.