Skip to main content
Please Select Your Country/Language Preferences

F22X_CrossFitting, Commercial > Cable and Wire Management > Lay-in Wire Way > NEMA Type 1 Painted Flat-cover wireway > Cross Fitting, F22X, F44X, F66X, F88X, F1010X, F1212X Hover to magnify image or click to enlarge

Cross Fitting

Cross Fittings are used when there are four branches. It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.