Seismic Rack Panel Kit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Seismic Rack Panel Kit
Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure. Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures. Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel. Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards. Available with or without vertical cable management for copper and fiber networking cables. Kit includes one Seismic Rack Panel and two Seismic Panel Supports with hardware.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure
- Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures
- Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel
- Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards
- Available with or without vertical cable management for copper and fiber networking cables
- Kit includes one Seismic Rack Panel and two Seismic Panel Supports with hardware
Specifications
2D DXF
3D Step
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.