M6 Cage Nut and Fastener Package


M6 Cage Nut and Fastener Package
The M6 Cage Nut and Fastener Package Kit includes a set of 8 cage nuts and screws. It is used to mount 19-in. rack equipment to 9-mm square holes in uprights. The cage nuts are metric (M6) while the screws are pan head Phillips metric M6x16.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The M6 Cage Nut and Fastener Package Kit includes a set of 8 cage nuts and screws
- It is used to mount 19-in. rack equipment to 9-mm square holes in uprights
- The cage nuts are metric (M6) while the screws are pan head Phillips metric M6x16
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.