LHX+ Control Unit
Hover to magnify image or click to enlarge
LHX+ Control Unit
The Control Unit enriches the LHX+. It connects to the LHX+ sensors and the motorized coolant valve 23130-607. This enables the cooler to control the coolant air flow based on a chilled (supply) air temperature setpoint. It provides advanced remote monitoring functionality and various setup features.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Coolant flow control based on chilled (supply) air temperature setpoint. More control features with water control package
- Separate, compact 19″ control unit without loose wires in upper cabinet section
- Clearly marked plug & play sensor connections
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.