Skip to main content
Please Select Your Country/Language Preferences

LSS6BLK_StraightSection, LSS6G, LSS6BLK, LSS6GZ, LSS12G, LSS12BLK, LSS12GZ, LSS12W, LSS15W, LSS15BLK, LSS18G, LSS18BLK, LSS18W, LSS18GZ, LSS24BLK, LSS24W Hover to magnify image or click to enlarge

Ladder Rack Straight Sections (cULus Classified), 15.00 wide, Black, Steel

Catalog#: LSS15BLK

The Ladder Rack Straight Sections support cable on straight runs. It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel. The nominal installed length is 10 feet (3.05 m). Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us