Skip to main content
Please Select Your Country/Language Preferences

DVRLockGroup Product Photo Hover to magnify image or click to enlarge

Security DVR and 19-inch Rack Equipment Cabinet Type 1, 6U, Black, Steel

Catalog#: DVR6U

These cabinets provide physical protection and access control to DVR, 19-inch equipment or other equipment. Mount the cabinet vertically or horizontally on any surface.

Read more Read less

Industry Standards

UL 508A Listed; Type 1

CSA; Type 1

NEMA/EEMAC; Type 1

IEC 60529 IP20

EIA 310-D (19-in. spacing for rack equipment)

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us