Aisle Containment Battery Pack


Aisle Containment Battery Pack
Battery pack: Prepared for integration into door box; 1200 charging cycles, supports opening for 8 doors, 14.7 VDC charging voltage via door plate, ambient temperature -15 °C ... +50 °C.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ambient temperature -15 °C ... +50 °C
- Prepared for integration into door box
- 14.7 VDC charging voltage via door plate
- 1200 charging cycles
- Upports opening for 8 doors
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.