Skip to main content
Please Select Your Country/Language Preferences

Express Customization

Express Customization

Days matter. We ship within 10.

Express Customization allows customers to modify nVent HOFFMAN's most popular enclosures with 2D holes and cutouts and add paint - all shipped in 10 days. 

  • Select from more than 1,500 of our most popular enclosure and panel models
  • Add 2D holes and cutouts where you need them

     

It is all about speed
nVent HOFFMAN can help modify standard products through our Express Customization service, designed for maximum speed and efficiency.

The process is fast and accurate, and is based on customer drawings. Above all, the service is all about speed, which means delivery can be made between 5 to 10 working days, subject to product and modification center availability.​

Offering
The services offered include cut-outs, such as rectangular, circular and other types in any part of the body or door of an enclosure, and holes and threaded holes in different dimensions. 

The product ranges that can be processed include mild steel and stainless steel floor-standing and wall-mounted enclosures, plus terminal boxes in several different materials, as well as many accessories, such as side panels.

Delivery

The following modifications are done to the standard products to ensure a proper delivery:

  1. The edges of a cut-out or hole are repainted following a tested procedure to maintain the corrosion resistance of a standard enclosure or accessory;
  2. The inside label is modified to show your quality department that the product has been machined in a nVent HOFFMAN Express Customization center;
  3. A new item number is placed on the external label to avoid any confusion or mix-ups.