RackChiller Rear Door Display and Keypad


RackChiller Rear Door Display and Keypad
The Disply unit allows for local configuration, comissioning and monitoring of the RackChiller Rear Door. It encorporates an LCD panel display and 6 function keys. It installs directly to the cooler's external panel, and connects to the pre-wired cabling within the unit.
Details
Resources
Features
- Monochromatic display 72 x 36 mm, 132x64 pixel
- 6 function keys allow for direct access to alarms, info, and configuration menus
Specifications
Product Type | Display/Operator Panel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.