Inpac Front Handle
Hover to magnify image or click to enlarge
Inpac Front Handle
The front handles can be assembled to the Inpac Cases and enable an easier assembly of the case into a cabinet. The holes with enable a mouting of the handles have to be drilled by the user.
Details
Resources
Features
- Load-carrying capacity 35 kg per pair
Specifications
| Works With | Chassis |
| Product Type | Handle |
| Product Family | Inpac |
| Type | Static |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.