EuropacPRO Advanced EMC Side Panel Covers for C-Profile Adaptors
Hover to magnify image or click to enlarge
EuropacPRO Advanced EMC Side Panel Covers for C-Profile Adaptors
Aluminium Side panel 3 mm to increase the EMC shielding effect of the subrack by increasing the material thickness and covering the not needed cut-outs. In this version specially prepared for the installation of an adapter for fixing the subrack with C-profile telescopic slides in a cabinet.
Details
Resources
Features
- Side panel covers for increased lateral RF shielding, specially prepared for the installation of an adapter for fixing the subrack with C-profile telescopic slides in a cabinet
- Assembled on the outside of the standard side panel
- Assembly material included
- Compatible C-profile adaptors can be found in the recommended accessory section
Specifications
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.