FleXbus Phases Identification Kit
Hover to magnify image or click to enlarge
FleXbus Phases Identification Kit
Catalog#: FLEXIDKIT
nVent ERIFLEX FleXbus Phases Identification Kit is composed of four electrical tapes with L1/L2/L3 and N markings and an nVent ERIFLEX FleXbus sticker. This allows for clear identification of the phase number during installation or maintenance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Additional Product Details
Features
- Flame retardant/self-extinguishing PVC tape
- Resistant to abrasion, UV and aging
- Non-corrosive adhesive
Specifications
PRODUCT ATTRIBUTES
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications






Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.