Syspend VL-Motion Arm Type 4
Hover to magnify image or click to enlarge
Syspend VL-Motion Arm Type 4
Syspend VL-Motion Arm is a vertical motion pendant arm to effortlessly lift, lower and reposition HMI enclosure. Gas spring counterbalance can be adjusted for loads of 30-100 lb. Release handle and locking mechanism are ideal for applications where machine vibration is a concern. Release handle is included in the arm and is required to operate the arm.
Industry Standards
Maintains NEMA Type 4 and 12 and IEC IP66 enclosure rating when properly installed per HOFFMAN instructions.
Details
Resources
Features
- Field-adjustable internal gas spring counterbalance supports loads of 30-100 lbs.
- Gas springs are set to maximum pressure (100 lb. load) and lifting force can be reduced through a sealed access cap in the top of the arm
- Lifting force cannot be increased once spring pressure is reduced
- Provides 13 in. of vertical height adjustment
- Release handle automatically locks arm in place when repositioned vertically
- Easily attach to an HMI enclosure using a 60-x-60-mm enclosure mounting pattern (enclosure must be ordered separately)
- 1.4-in. internal cable pathway maintains NEMA Type 4 and 12 enclosure rating and protects wires and cables
- Gasketed mounting surfaces at both ends of arm maintain seal integrity
- Enclosure and arm can be swiveled 320 degrees
- Mounting adapter is required with options of wall-mount, machine-top-mount and post-top-mount
- Optional floorpost available
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.