Varistar CP Swing Frame for 600 mm Width
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Varistar CP Swing Frame for 600 mm Width
The 19“ swing frame allows the installation of sub-racks while simultaneously making wiring at the rear accessible.
Varistar CP swing frame comes with 150 KG load capacity, 120° movement and flexible pivot point.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subracks (maximum depth 200 mm)
- 120° hinge, square locks including 2 keys
- Load-carrying capacity 150 kg
Specifications
| Width | 600mm | 
| Product Type | Cabinet/Rack Frame | 
| Material | Steel | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.