T1Flo Vented Enclosure with Fan Type 1
        
        Hover to magnify image or click to enlarge
      
        T1Flo Vented Enclosure with Fan Type 1
T1Flo Vented Enclosure with Fan, Type 1, have a thermostatically controlled forced-air ventilation system for the removal of heat. Ideal for control systems in HVAC or industrial environments that have a combination of heat-sensitive electronics with high heat producing components such as (VFD) drives, inverters, PLCs and non-hardened processors.
Industry Standards
UL 508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 1; File No. E61997
NEMA/EEMAC Type 1
IEC 60529, IP20
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Lift-off Hinged Door
 - Active cooling ventilation system with factory installed, thermostatically controlled fan (115 VAC) and filter
 - Terminal block power connection for fan
 - Washable expanded metal filter
 - Slotted quarter-turn latch
 - Collar studs for mounting optional panel
 - Grounding provision on door and body
 - Mounting holes on back of enclosure
 - Accepts optional mounting foot kit
 - Door gasket
 
Specifications
| Color Code | ANSI 61 | 
| Color | Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.