Skip to main content
Please Select Your Country/Language Preferences

VentedPlinthBaseCover Product Photo Hover to magnify image or click to enlarge

ProLine Vented Plinth Base Cover

Vented Plinth Base Covers install in the front and rear openings of a standard plinth base in place of Solid Covers. Vented covers allow air to circulate into the enclosure. Vented Plinth Base Covers are available in 100-mm and 200-mm heights. These covers include all necessary mounting hardware. A standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base. If using a gland plate with the Vented Plinth Base, order a vented gland plate to provide air circulation through the bottom of the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52mm
Thickness 16ga
Color Jet Black
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.