ProLine Sloped-Front HMI Enclosure Rear Door
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine Sloped-Front HMI Enclosure Rear Door
Rear doors are side-hinged. The hinges are hidden and provide 130-degree door swing. Optional ProLine 180-Degree Hinge Kit is available. Doors can be hinged from left or right. Door includes two-point latching with a flush slotted quarter-turn insert. Standard ProLine handle and insert options are available for retrofit. Use ProLine Frame Shelf or ProLine Grid Straps to support the operator interface. Ground stud and mounting hardware are included. Seamless foam-in-place gasket assures a watertight and dust-tight seal.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Side hinged doors with 130-degree swing
- Seamless foam in place gasket
Specifications
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.