Cable Entry Gland Plate Round Locking Adapter, CCFRM
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Round Locking Adapter, CCFRM
Details
Resources
Features
- CCFRM Locking Adapter only; CCFRBK Frame and CCFRM Counter Nut sold separately
- Halogen and silicone free component
- The frames, inlays and grommets can be combined in many ways ensuring you many versatile configuration options
- No need to disassemble and reconnect connectors on cables so manufactures warranty is not voided
- CCFR cable entry is quick and easy to assemble
- It is made of a sturdy, glass-fiber reinforced plastic
- CCFG grommets needs to be ordered separately
- Operating Temperature: −40 to 120 °C / −40 to 248 °F
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.