Skip to main content
Please Select Your Country/Language Preferences

CableMgrHVbw Product Photo Hover to magnify image or click to enlarge

Open-Frame Horizontal Cable Manager

The Open-Frame Cable Manager mounts horizontally atop the rack. It provides D-Ring support vertically on the ends and horizontally in the middle to better route cables through the rack. It is used for routing and bundling cable on 19-inch or 23-inch racks.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Color Jet Black
Material Mild Steel
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us