nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Hover to magnify image or click to enlarge
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Our latest innovation, the nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail, brings you the highest level of flexibility and ease of use of any of our ignition systems. Precision engineered, the control unit lets you choose your power source: from off-the-shelf AA-batteries to the rechargeable Lithium-Ion packs you have on your job site.
Why should you choose our latest ignition system? Safety, Power and Ease-of-Use.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents accidental ignition, providing added safety
- LED ignition counter provides instant feedback on the timing of the ignition and is visibile in sunny outdoor conditions
- Five second delay in ignition is a safety feature to allow the user to stop ignition, if necessary
- Battery life indicator integrated into the unit for real-time updates on battery life; compatible with both AA and rechargeable batteries
- Includes AA lithium batteries to power approximately 1200 connections
- Rechargeable batteries from Milwaukee® or DEWALT® can be used to power approximately 1500 connections using a 4Ah battery
- Battery adapters available for use with either Milwaukee® or DEWALT® rechargeable batteries (sold separately)
- High temperature lead with single molded insert into the unit keeps the most-often replaced component of ignition systems more securely attached and reliable
- Easy-to-use alligator clip design of the termination clearly shows a positive connection in the viewing window
- Meets AREMA® C&S Manual Recommendations; Part 8.1.34, 2013
Specifications
Brochure
Installation Manual / Instruction Sheet
Certifications
CE, ERICO Cadweld Plus Impulse
English
2014/30/EU, EMC Directive
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.