Skip to main content
Please Select Your Country/Language Preferences

CableRackWithLadder Product Photo Hover to magnify image or click to enlarge

CableRack, 12.44x20.16x1.50, Black, Steel

Catalog#: E19T6U

CableRack is used for ladder or basket tray mounting and securing 19-inch rack equipment for Data centers, Telecommunication rooms and other locations. The fixed, open frame rack allows suspending 19-inch rack equipment from Ladder Rack or Basket Tray. The rack has universal tapped holes per industry standards to accommodate typical applications. These open frame racks are ideal for high-density cabling applications which require above-the-cabinet mounting of equipment, and provide maximum access to cables and equipment. CableRack is ideal for Data Center applications, expanding equipment to above-the-cabinet while providing increased equipment and cable densities.

Read more Read less

Industry Standards

UL 2416 Listed; File Number E230874

Rated to 60 lbs. with a 4X safety factor

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us