Varistar CP Seismic Base Plate, Multi-Piece
        
        Hover to magnify image or click to enlarge
      
        Varistar CP Seismic Base Plate, Multi-Piece
Multi piece base plate is assembled from inside.
Please order grounding, cover plate, brush strip or filter mat separately.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- To cover the base opening
 - The multi-piece base plate is open at the rear (opening to rear 200 mm deep, no rear opening with 300 mm cabinet depth)
 
Specifications
| Product Type | Cabinet/Rack Base | 
| Material | Steel | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.