Electric Heat Tracing
Products | 193 results (835 items)

GM-TA Spare Sensor

Elexant 3500i Electronic Thermostat
          A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
        

BTV Self-Regulating Heating Cable
          For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
        

XTVR Self-Regulating Heating Cable
          For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
        

HTV Self-Regulating Heating Cable
          Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
        

QTVR Self-Regulating Heating Cable
          For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
        

High-Profile End Seal Kit
          Cold-applied, high profile end seal suitable for hazardous areas.
        

IceStop Self-Regulating Heating Cable
          For roof and gutter de-icing, self regulating heating cable.
        

Single-Entry Power Connection with Junction Box
          Junction box, for a single heating cable. Suitable for hazardous areas.
        

HWAT Self-Regulating Heating Cable
          For instant hot water without the need for recirculation.
        

Fixing Tape
          Fixing tape to attach polymer heating cables to pipes.
        

RayClic Connection Kit
          For quick and easy, cold inter-connection to nVent RAYCHEM self-regulating trace heating cables, using insulation displacement technology.