Door Switch, DSW, 52x40x63mm, Plastic
Door Switch, DSW, 52x40x63mm, Plastic
Catalog#: DSW01
The door switch will allow lights or other electrical devices to turn on, or off, when the enclosure door is opened without the need for any manual interference.
Industry Standards
CE
cCSAus
CCC
Details
Benefits
Resources
CAD
Distributors In Your Area
Features
- Approvals: CE, cCSAus.
- Switch capacity: 3 A / 240 V.
- Pack quantity: 1 piece with mounting accessories.
- Description: Door switch to activate any electrical device (lighting, signalling, alarms, etc.). Can be mounted after installing the enclosure thereby keeping the door opening free. Fixed on the inside hole pattern of the enclosure's frame in floor standing enclosures. Cable entry M20.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.