Universal Transient Barrier, Single Pair Isolated Ground
Hover to magnify image or click to enlarge
Universal Transient Barrier, Single Pair Isolated Ground
Details
Resources
CAD
Features
- Compact design universal transient barrier provides protection of low-voltage circuits and transducers
- Separate plug and base design allows hot swappable module replacement
- Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment
- Common-mode and differential-mode protection protects against both possible surge conditions
- Surge rating to 20 kA 8/20 μs is ideal for exposed wiring
- Allows for protection of 25 analog signals or 50 digital signals per linear foot (0,3 m) of DIN rail space
Specifications
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
UR QVGQ2.E220382
ANSI/UL 497B
CE, ERICO UTB
English
EN IEC 61643-21
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.