Filter applied: 1
Products | 22 results (55 items)
TSG-SRF Replacement Secondary Module
DT Panel Protector (B), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.
Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
DT Panel Protector (F), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
DT Panel Protector (B), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Compact TDX Panel Protector, 100 kA
Built-in features include TD Technology, thermal protection and short circuit current fusing.
Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.
DT Panel Protector (F), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.