Snap in Cable Management Finger Kit
Hover to magnify image or click to enlarge
Snap in Cable Management Finger Kit
The hand mountable cable fingers ensure an optimal cable radius and prevent damage or breakage by ensuring an appropriate cable bend radius. The flexible T shaped structures protect the cables so that the structured cabling system remains undamaged and fully functional.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- T-shaped cable fingers installable directly on the 19” panel mounts without screws allow for easy and clean management of copper and fiber optic cables, etc.
- Each 5-Finger unit can be individually snapped on to the 19” upright based on the cable management requirements
- The cable fingers protrude 81,5mm from the 19” upright, hence needs a minimum recess of ~82mm
- Finger spacing of 36,45mm for high density cabling
- Works only with Datacom 19” uprights / panel mounts with printed U Height identification - 24630013, 24630014 and 24630015
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.