nVent ERIFLEX FleXbus Shear


nVent ERIFLEX FleXbus Shear
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Shear is used to cut the FleXbus Conductor over length
- Favorable lever ratio and optimized cutting edge geometry require less effort
- Adjustable bolted joint, self-retaining screw
- Precision-ground, hardened blades
- Allows for a clean, smooth cut without causing crushing or deformation
- Guard provides added safety
- High-grade special tool steel, forged, oil-hardened
Specifications
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1






- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.