Aisle Containment Controller for Automatic Top Cover
Hover to magnify image or click to enlarge
Aisle Containment Controller for Automatic Top Cover
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Control unit for up to 12 automatic top covers
- Inputs: External 24 VDC power supply unit required, please order separately; 2 floating contacts for connecting to a fire detection system and another opening/test button
- Output: 24 VDC connection for the control and voltage supply of up to 12 automatic enclosure top covers, which can be connected in series
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.