Partial panel, 150x800, Mild steel
Hover to magnify image or click to enlarge
Partial panel, 150x800, Mild steel
Catalog#: DPP01508R5
Partial panels allow for many different, easily accessible, configurations of separate compartments within the enclosure. The panels are secured with screws, which ensures that it can only be removed by service personnel, to improve the operators safety.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: To divide the enclosure front into sections when used in conjunction with the horizontal divider CDH/CDHK when no door is required.
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 54.
- Pack quantity: 1 panel with mounting accessories.
- Mounting requirements: Add CDH for MC frames and use CDHK for MK frames. Use DPC/DPCV for top and bottom panels.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.