Heating Cables
Filter by
Filter applied:
				1
Clear filters
- Markets
 - Applications
 - Hazardous Area
 - Max Exposure Temperature
 - Max Exposure Temperature
 
Filter applied: 1
Products | 12 results (176 items)

BTV Self-Regulating Heating Cable
          For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
        

XTVR Self-Regulating Heating Cable
          For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
        

HTV Self-Regulating Heating Cable
          Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
        

QTVR Self-Regulating Heating Cable
          For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
        

VPL Power-Limiting Heating Cable
          The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas.
        

MI Series Alloy 825 XMI-A HAx Heating Cable
          Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
        

SC Series Heating Cable, Hazardous Area
          For longline applications, freeze protection and process temperature maintenance. Suitable for hazardous areas.
        

STS MT Skin-Effect Tracing Wire
          Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.
        

STS HT Skin-Effect Tracing Wire
          Electrical process temperature maintenance for high temperature pipelines and embedded applications.
        

STS HV Skin-Effect Tracing Wire
          Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability
        

GEHU Configured MI Heating Unit
          Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.
        

SC/H Series Heating Cable, Hi-Temp, Hazardous Area
          For longline applications with high exposure temperatures, freeze protection and process temperature maintenance. Suitable for hazardous areas.