Skip to main content

Please Select Your Country/Language Preferences

P2DP206_G2PerforatedDoor_m_sq.png Hover to magnify image or click to enlarge

ProLine G2 Perforated Door

ProLine G2 Perforated Doors (Single or Overlapping Double) can be used on the front or rear of a G2 enclosure to provide ventilation for cooling internal components. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with low closure force.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9mm
Thickness 14ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.