Cable Runway Rack-to-Wall Kit
Hover to magnify image or click to enlarge
Cable Runway Rack-to-Wall Kit
The Cable Runway Rack-to-Wall Kit includes one section of straight ladder rack and everything needed to fasten the ladder section to an open frame rack and to the wall. The ladder is 54-inches (1372-mm) long by 12-inches (305-mm) wide. Remember to order the open frame rack separately.
Details
Resources
Features
- The Cable Runway Rack-to-Wall Kit includes one section of straight ladder rack and everything needed to fasten the ladder section to an open frame rack and to the wall
- The ladder is 54-inches (1372-mm) long by 12-inches (305-mm) wide
- Remember to order the open frame rack separately
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.