Cable Runway Adjustable Butt-Splice Kit (cULus Classified)
Hover to magnify image or click to enlarge
Cable Runway Adjustable Butt-Splice Kit (cULus Classified)
The Cable Runway Adjustable Butt-Splice Kit provides a change in up-and-down direction of the cable runway. It can be adjusted to any angle from 0 to 90 degrees. Each kit connects one ladder rack section to another. It includes mounting hardware as well.
Details
Resources
Features
- The Cable Runway Adjustable Butt-Splice Kit provides a change in up-and-down direction of the cable runway
- It can be adjusted to any angle from 0 to 90 degrees
- Each kit connects one ladder rack section to another
- It includes mounting hardware as well
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.